IESNA:LM-63-2002
[TEST]P950259
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-735-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 70 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31125
TILT=NONE
104 -1 1 37 41 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
4309.8 4869.4 5426.9 5898.7 6258.9 6477.6 6638.4 6805.7 6964.3 7146.6
7369.6 7609.7 7907.8 8233.7 8641.1 9222.1 10024.1 11109 12541.4 14374.6
16748.2 19593.6 22230.9 23761.9 23470.3 21223.2 17059.2 12376.2 7942.1 5645.6
3896 2442.2 1359.4 295.9 0 0 0
4309.8 4785.8 5291.9 5703.5 6010.2 6211.7 6351.1 6503.3 6664.1 6829.2
7037.2 7285.9 7575.4 7897 8283 8789 9468.7 10367.1 11516.4 13113.8
15195.9 17194.2 18174.1 17837.5 16656 14674.8 11552.9 7817.7 4221.9 2493.7
1374.4 615.4 238 30 0 0 0
4309.8 4736.5 5128.9 5416.2 5632.8 5763.6 5855.8 5975.9 6080.9 6181.7
6323.2 6511.9 6734.9 6949.3 7178.7 7459.6 7789.8 8186.5 8673.2 9160
9307.9 8819 7581.8 6130.2 4513.5 3132.7 2212.8 1597.4 1121.4 806.2
544.6 325.9 182.3 81.5 15 0 0
4309.8 4614.3 4905.9 5120.3 5244.7 5309 5354 5373.3 5360.5 5311.2
5238.2 5199.7 5156.8 5053.8 4828.7 4507.1 4172.6 3853.1 3578.6 3392.1
3297.8 3212 3094.1 2894.7 2742.4 2624.5 2260 1831.1 1209.3 847
604.7 420.3 278.7 120.1 17.2 0 0
4309.8 4492.1 4702.2 4860.9 4946.6 4968.1 4918.8 4785.8 4571.4 4292.7
3992.5 3750.2 3591.5 3495 3417.8 3304.2 3141.2 2984.7 2862.5 2798.2
2798.2 2815.3 2819.6 2802.5 2675.9 2397.2 2101.3 1904 1603.9 1288.7
934.9 613.2 334.5 130.8 8.6 0 0
4309.8 4393.4 4494.2 4610 4693.6 4685 4571.4 4350.6 4082.5 3831.7
3623.7 3475.7 3390 3325.6 3250.6 3134.8 2971.8 2774.6 2581.6 2429.4
2347.9 2358.6 2425.1 2470.1 2453 2377.9 2214.9 1951.2 1657.5 1380.9
1121.4 881.3 641.1 373.1 160.8 0 0
4309.8 4260.5 4292.7 4374.1 4464.2 4507.1 4440.6 4294.8 4131.8 3986
3838.1 3670.8 3497.2 3327.8 3162.7 2989 2798.2 2596.6 2405.8 2249.3
2109.9 1992 1891.2 1826.8 1807.5 1801.1 1766.8 1689.6 1556.7 1370.1
1057.1 724.7 401 212.3 77.2 0 0
4309.8 4172.6 4093.3 4110.4 4241.2 4408.4 4539.2 4550 4457.8 4312
4142.6 3941 3707.3 3460.7 3227 3004 2791.7 2585.9 2401.5 2257.8
2152.8 2084.2 2028.4 1959.8 1854.7 1689.6 1518.1 1393.7 1282.2 1157.9
994.9 769.8 495.3 287.3 94.3 0 0
4309.8 4067.5 3883.1 3855.2 3983.9 4307.7 4655 4818 4768.7 4584.3
4363.4 4138.3 3900.3 3636.5 3372.8 3115.5 2873.2 2650.2 2455.1 2305
2191.4 2112 2079.9 2058.4 2011.2 1908.3 1784 1642.4 1498.8 1331.5
1127.8 879.1 647.5 407.4 132.9 0 0
4309.8 3966.7 3690.1 3552.9 3619.4 3945.3 4423.5 4807.3 4899.5 4738.7
4470.6 4213.3 3975.3 3726.6 3480 3233.4 2989 2751 2543 2384.3
2251.4 2163.5 2099.2 2071.3 2030.5 1955.5 1848.3 1728.2 1597.4 1451.6
1250.1 992.8 729 401 124.4 4.3 0
4309.8 3876.7 3572.2 3392.1 3417.8 3709.4 4151.1 4537.1 4753.7 4693.6
4468.5 4213.3 3975.3 3739.5 3507.9 3276.3 3036.2 2800.3 2594.5 2420.8
2272.8 2172.1 2097 2052 2004.8 1919 1792.5 1655.3 1518.1 1357.3
1157.9 896.3 651.8 347.4 94.3 0 0
4309.8 3859.5 3497.2 3246.3 3199.1 3392.1 3737.3 4131.8 4393.4 4419.2
4279.8 4063.2 3848.8 3649.4 3452.1 3239.9 3016.9 2791.7 2583.7 2405.8
2253.5 2144.2 2049.8 1964.1 1861.2 1708.9 1496.6 1250.1 1018.5 827.7
639 426.7 259.4 130.8 10.7 0 0
4309.8 3754.5 3308.5 2956.8 2783.2 2791.7 2901.1 3049 3167 3229.1
3229.1 3152 3053.3 2948.3 2832.5 2710.3 2590.2 2459.4 2302.9 2142
1987.7 1811.8 1629.6 1470.9 1310.1 1093.5 879.1 722.6 598.2 476
349.5 216.6 100.8 27.9 0 0 0
4309.8 3677.3 3164.8 2738.1 2474.4 2360.8 2324.3 2320 2307.1 2287.8
2247.1 2169.9 2077.7 1968.4 1839.7 1734.6 1631.7 1552.4 1500.9 1479.5
1451.6 1391.6 1295.1 1172.9 1027.1 874.8 733.3 608.9 491 383.8
274.5 154.4 66.5 10.7 0 0 0
4309.8 3638.7 3068.3 2603 2296.4 2144.2 2064.9 1996.2 1919 1833.3
1756.1 1693.9 1623.1 1565.3 1496.6 1428 1355.1 1260.8 1155.7 1067.8
977.7 896.3 825.5 769.8 707.6 630.4 544.6 458.9 366.7 280.9
190.8 120.1 57.9 2.1 0 0 0
4309.8 3606.5 3010.4 2532.3 2210.7 2039.1 1934.1 1833.3 1736.8 1640.3
1548.1 1468.8 1393.7 1318.7 1250.1 1183.6 1112.8 1039.9 971.3 898.4
829.8 769.8 716.2 658.3 589.7 529.6 461 383.8 295.9 218.7
158.7 94.3 32.2 0 0 0 0
4309.8 3636.5 3029.7 2543 2195.6 1994.1 1859 1756.1 1668.2 1582.4
1496.6 1415.2 1331.5 1256.5 1187.9 1119.3 1048.5 971.3 894.1 814.8
746.2 688.3 639 596.1 553.2 506 441.7 370.9 308.8 255.2
197.3 135.1 49.3 0 0 0 0
4309.8 3653.7 3051.2 2558 2187.1 1942.6 1799 1706.8 1625.3 1539.5
1458 1376.6 1303.7 1235.1 1170.7 1102.1 1033.5 956.3 879.1 801.9
733.3 684 643.3 608.9 568.2 512.5 437.4 375.2 328.1 278.7
218.7 145.8 57.9 17.2 0 0 0
4309.8 3653.7 3074.8 2577.3 2180.6 1901.9 1749.7 1661.7 1580.3 1498.8
1408.7 1331.5 1265.1 1192.2 1121.4 1050.7 977.7 904.8 831.9 763.3
707.6 671.1 636.8 600.4 544.6 467.4 373.1 328.1 280.9 229.4
167.2 87.9 36.5 8.6 0 0 0
4309.8 3726.6 3167 2667.4 2234.2 1910.5 1738.9 1646.7 1565.3 1496.6
1417.3 1342.3 1269.4 1198.6 1125.7 1054.9 982 911.3 844.8 784.8
735.5 696.9 658.3 611.1 542.5 433.1 325.9 280.9 235.9 186.5
132.9 77.2 40.7 17.2 4.3 0 0
4309.8 3769.5 3229.1 2729.6 2281.4 1940.5 1749.7 1648.9 1569.5 1496.6
1421.6 1348.7 1277.9 1207.2 1138.6 1069.9 999.2 930.6 866.3 808.4
759 718.3 675.4 621.8 546.8 433.1 321.6 276.6 229.4 182.3
126.5 75 42.9 21.4 10.7 0 0
4309.8 3786.6 3269.9 2783.2 2324.3 1994.1 1758.2 1659.6 1571.7 1509.5
1438.7 1368 1299.4 1230.8 1164.3 1100 1031.4 962.7 898.4 834.1
782.6 739.7 694.7 645.4 553.2 439.6 340.9 298 248.7 199.4
141.5 85.8 51.5 32.2 19.3 8.6 0
4309.8 3906.7 3456.4 2991.1 2530.1 2124.9 1839.7 1681 1595.3 1526.7
1464.5 1400.2 1335.8 1271.5 1205 1138.6 1072.1 1003.5 941.3 881.3
827.7 778.3 729 673.3 604.7 516.7 407.4 347.4 295.9 244.4
186.5 117.9 72.9 47.2 34.3 17.2 0
4309.8 3996.8 3625.8 3212 2770.3 2350 1998.4 1734.6 1603.9 1526.7
1464.5 1402.3 1340.1 1275.8 1211.5 1142.9 1069.9 1003.5 939.2 879.1
829.8 778.3 724.7 664.7 598.2 525.3 441.7 370.9 319.5 268
214.4 154.4 79.3 47.2 30 15 0
4309.8 4082.5 3823.1 3495 3128.4 2725.3 2330.7 1951.2 1663.9 1541.7
1468.8 1402.3 1340.1 1275.8 1207.2 1140.7 1069.9 999.2 930.6 857.7
789.1 724.7 664.7 608.9 561.8 506 437.4 364.5 295.9 242.3
195.1 145.8 81.5 36.5 19.3 6.4 0
4309.8 4219.8 4095.4 3904.6 3595.8 3242 2888.2 2528 2060.6 1685.3
1507.4 1423.7 1355.1 1288.7 1224.3 1157.9 1089.2 1020.6 949.9 874.8
804.1 733.3 669 608.9 551.1 491 426.7 364.5 295.9 225.1
173.7 122.2 77.2 40.7 19.3 8.6 0
4309.8 4361.3 4387 4361.3 4213.3 3981.8 3707.3 3402.8 3012.6 2508.7
1987.7 1601.7 1417.3 1333.7 1271.5 1211.5 1147.1 1091.4 1037.8 973.5
909.1 829.8 750.5 677.6 619.7 563.9 619.7 649.7 491 392.4
259.4 190.8 109.4 53.6 25.7 12.9 0
4309.8 4500.6 4687.2 4839.4 4899.5 4852.3 4700.1 4500.6 4314.1 4091.1
3750.2 3287 2744.6 2191.4 1743.2 1505.2 1436.6 1385.1 1295.1 1213.6
1151.4 1095.7 1016.3 958.5 1009.9 1048.5 883.4 671.1 407.4 304.5
227.3 165.1 111.5 64.3 32.2 10.7 0
4309.8 4642.2 4991.7 5317.6 5559.9 5699.2 5707.8 5628.5 5553.4 5529.9
5514.8 5450.5 5324 5165.3 4963.8 4730.1 4436.3 4155.4 4056.8 4425.6
5225.4 5986.6 6100.2 5287.6 3730.9 2210.7 1305.8 821.2 568.2 416
315.2 227.3 154.4 87.9 34.3 8.6 0
4309.8 4779.4 5270.4 5757.1 6164.5 6426.1 6550.5 6593.4 6636.3 6711.3
6827.1 6977.2 7157.3 7322.4 7487.5 7611.9 7809.1 8162.9 8823.3 9904
11306.3 12826.5 14310.3 15451 15584 14514 12459.9 9734.6 6797.1 4247.6
2468 1468.8 836.2 315.2 96.5 4.3 0
4309.8 4828.7 5396.9 5960.8 6428.3 6737 6891.4 6957.9 7020.1 7105.8
7223.8 7365.3 7549.7 7736.2 7937.8 8212.2 8606.8 9181.4 10030.5 11207.7
12770.8 14833.5 17646.7 21137.4 23388.8 22844.2 21173.9 18875.3 16394.5 14040.1
11632.2 8975.6 6143.1 3610.8 1464.5 368.8 0
4309.8 4865.2 5482.7 6125.9 6636.3 6970.8 7135.9 7185.2 7210.9 7223.8
7255.9 7298.8 7354.6 7378.1 7453.2 7620.4 7914.2 8381.6 9138.5 10251.4
11750.1 13840.7 16986.3 21609.1 27756.5 29712 28133.9 26262 24190.7 22033.7
18851.7 14730.6 10266.4 6250.3 2468 789.1 0
4309.8 4946.6 5675.7 6419.7 7035.1 7408.2 7515.4 7448.9 7290.2 7060.8
6807.8 6565.5 6325.4 6102.4 5993 6123.8 6694.2 7706.2 8930.5 10077.7
11164.8 12432 14164.5 16662.5 21446.2 27175.4 26006.8 23230.1 21407.6 20159.6
18382.1 15811.2 12352.7 8598.2 3362.1 553.2 0
4309.8 4989.5 5875.1 6685.6 7333.1 7648.3 7641.9 7369.6 6938.6 6484
6053 5692.8 5414.1 5251.1 5411.9 6211.7 7573.3 9237.2 10993.2 12843.7
14867.8 16795.4 18635.1 20768.6 23922.7 27949.5 28732.1 26656.5 24327.9 21941.5
19106.9 15300.9 10793.8 5225.4 2045.6 229.4 0
4309.8 5056 5918 6771.3 7431.8 7749.1 7614 7133.7 6526.9 6040.2
5607 5261.8 5015.3 4959.5 5424.8 6657.7 8488.8 10789.6 13626.3 17074.2
20854.4 24741.8 28627 32119.9 36088.8 39738.2 40662.4 38992 35807.9 31560.3
25974.7 18283.5 11865.9 6561.2 3164.8 366.7 0
4309.8 5060.3 5928.7 6771.3 7410.3 7693.3 7556.1 7088.7 6486.2 5945.8
5512.7 5173.9 4950.9 4983.1 5630.6 7084.4 9181.4 11930.3 15423.1 19398.5
23451 27417.7 31408.1 35520.6 40171.4 43552.7 43743.6 41076.2 36427.6 30278.1
23849.8 17715.3 11576.5 6734.9 2669.5 336.6 0
4309.8 5060.3 5907.2 6719.9 7305.2 7573.3 7541.1 7238.8 6773.5 6263.2
5808.6 5469.8 5236.1 5216.8 5727.1 7005.1 8879.1 11119.8 13737.8 16641
19542.1 22456.1 25256.4 28069.6 31924.8 35702.9 36712.8 34832.3 31635.3 27473.5
22827 17693.8 13326.1 7935.6 3012.6 265.9 0
4309.8 5002.4 5791.5 6531.2 7067.2 7341.7 7429.6 7380.3 7176.6 6870
6529.1 6201 5918 5765.7 5907.2 6599.8 7858.4 9481.6 11212 12815.8
14363.9 15723.3 17005.5 18798.1 22207.3 25631.6 25189.9 22282.4 19597.9 17224.3
14261 10716.6 7189.5 3497.2 982 120.1 0
4309.8 5000.2 5705.7 6355.4 6824.9 7086.5 7236.6 7333.1 7382.4 7397.4
7371.7 7298.8 7208.8 7110.1 7095.1 7268.8 7800.6 8731.1 10034.8 11518.6
13218.9 15328.8 18116.2 21735.6 25539.4 26255.6 22271.7 17211.4 12659.3 9217.9
7234.5 5285.4 3833.8 2255.7 628.2 25.7 0
4309.8 4882.3 5476.3 6023 6421.8 6662 6840 6994.3 7138 7320.3
7517.5 7714.8 7965.7 8205.8 8531.7 9018.5 9719.6 10720.9 12236.9 14303.9
16829.7 19760.8 23243 27136.8 28532.7 26476.4 21615.6 16220.8 10954.7 7901.3
5716.4 3814.5 2296.4 529.6 12.9 0 0
4309.8 4869.4 5426.9 5898.7 6258.9 6477.6 6638.4 6805.7 6964.3 7146.6
7369.6 7609.7 7907.8 8233.7 8641.1 9222.1 10024.1 11109 12541.4 14374.6
16748.2 19593.6 22230.9 23761.9 23470.3 21223.2 17059.2 12376.2 7942.1 5645.6
3896 2442.2 1359.4 295.9 0 0 0
